Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

J11        HDR1X4                1150mil        575mil       1150mil        725mil       1150mil        725mil  T        270.00                
TP13       TP63                  1620mil       1395mil       1620mil       1395mil       1620mil       1395mil  T          0.00 WH             
TP12       TP63                  1745mil       1035mil       1745mil       1035mil       1745mil       1035mil  T          0.00 VH             
TP11       TP63                  1695mil        465mil       1695mil        465mil       1695mil        465mil  T          0.00 UH             
TP10       TP63                  1355mil       1565mil       1355mil       1565mil       1355mil       1565mil  T          0.00 WL             
TP9        TP63                  1745mil        815mil       1745mil        815mil       1745mil        815mil  T          0.00 VL             
TP8        TP63                  1785mil        155mil       1785mil        155mil       1785mil        155mil  T          0.00 UL             
R40        0603-SMT          3089.567mil       1875mil       3125mil       1875mil       3125mil       1875mil  T        180.00 10             
R39        0603-SMT          3089.567mil       1285mil       3125mil       1285mil       3125mil       1285mil  T        180.00 10             
R38        0603-SMT          3089.567mil        685mil       3125mil        685mil       3125mil        685mil  T        180.00 10             
C34        0603-SMT          2899.567mil       1875mil   2864.134mil       1875mil   2864.134mil       1875mil  T        360.00 1000 pf        
C33        0603-SMT          2889.567mil       1285mil   2854.134mil       1285mil   2854.134mil       1285mil  T        360.00 1000 pf        
C32        0603-SMT          2889.567mil        685mil   2854.134mil        685mil   2854.134mil        685mil  T        360.00 1000 pf        
S2         FSMSM_SW          1604.134mil       2350mil   1783.268mil       2350mil   1783.268mil       2350mil  T        180.00 SW-PB          
S1         FSMSM_SW          1604.134mil       2200mil   1783.268mil       2200mil   1783.268mil       2200mil  T        180.00 SW-PB          
TP7        TP63                  2700mil        125mil       2700mil        125mil       2700mil        125mil  T          0.00 VIN            
TP6        TP63                  2600mil       2300mil       2600mil       2300mil       2600mil       2300mil  T          0.00 VIN            
TP4        TP63                  2000mil       2175mil       2000mil       2175mil       2000mil       2175mil  T          0.00 GND            
TP3        TP63                   265mil         90mil        265mil         90mil        265mil         90mil  T          0.00 GND            
TP2        TP63                  1340mil        435mil       1340mil        435mil       1340mil        435mil  T          0.00 GND            
TP1        TP63                   300mil       2375mil        300mil       2375mil        300mil       2375mil  T          0.00 GND            
R32        0603-SMT           420.433mil        225mil        385mil        225mil        385mil        225mil  T        360.00 Res2           
D16        0603-LED           423.504mil        155mil        455mil        155mil        455mil        155mil  T        180.00 5V             
R37        1206                   935mil      597.5mil        935mil        665mil        935mil        665mil  T        270.00                
R36        0603-SMT           789.567mil        440mil    754.134mil        440mil    754.134mil        440mil  T        360.00                
R35        0603-SMT          2339.567mil       2150mil       2375mil       2150mil       2375mil       2150mil  T        180.00 Res2           
R34        0805                   925mil        250mil        925mil        200mil        925mil        200mil  T         90.00                
R33        0603-SMT               945mil    815.433mil        945mil    850.866mil        945mil    850.866mil  T        270.00                
Q1         SOT-223                735mil    238.031mil        735mil        240mil    825.551mil    362.047mil  T        180.00 BCP56          
L1         TDK-VLC_Choke       747.52mil        600mil        655mil        600mil        655mil        600mil  T        180.00 Inductor       
J9         HDR1X16                200mil        975mil        200mil       1725mil        200mil       1725mil  T        270.00 Header 16      
J8         HDR1X16                825mil       1950mil         75mil       1950mil         75mil       1950mil  T        360.00 Header 16      
D9         SOD-123                470mil    422.992mil        470mil        485mil        470mil        485mil  T        270.00 MBRX160        
D8         SOD-123                545mil    422.992mil        545mil        485mil        545mil        485mil  T        270.00 MBRX160        
D7         0603-LED          2193.504mil       2150mil       2225mil       2150mil       2225mil       2150mil  T        180.00 VIN            
C23        0603-SMT               770mil    894.567mil        770mil        930mil        770mil        930mil  T        270.00                
C22        0805                   995mil        250mil        995mil        300mil        995mil        300mil  T        270.00                
C21        1206                  1075mil      232.5mil       1075mil        300mil       1075mil        300mil  T        270.00                
C20        VS_6.3mm_ElectroCap       1250mil    213.386mil       1250mil    213.386mil       1250mil        300mil  T        270.00 Cap Pol1       
C19        1206                   830mil      847.5mil        830mil        915mil        830mil        915mil  T        270.00                
J7         HDR1X4                 625mil       1725mil        475mil       1725mil        475mil       1725mil  T        360.00                
R24        0603-SMT          3089.567mil       1220mil       3125mil       1220mil       3125mil       1220mil  T        180.00 100K           
R19        0603-SMT          2000.433mil       1565mil       1965mil       1565mil       1965mil       1565mil  T        360.00 100            
R18        0603-SMT          2000.433mil        965mil       1965mil        965mil       1965mil        965mil  T        360.00 100            
R14        2512              2083.268mil       1675mil       2200mil       1675mil       2200mil       1675mil  T        180.00 .1 Ohm         
R13        2512              2083.268mil       1075mil       2200mil       1075mil       2200mil       1075mil  T        180.00 .1 Ohm         
R8         0603-SMT          2164.567mil       1565mil       2200mil       1565mil       2200mil       1565mil  T        180.00 100            
R7         0603-SMT          2164.567mil        965mil       2200mil        965mil       2200mil        965mil  T        180.00 100            
C16        0603-SMT           511.969mil   1053.622mil    547.402mil   1053.622mil    547.402mil   1053.622mil  T        180.00 3300 pF        
C15        0603-SMT           511.969mil   1113.622mil    547.402mil   1113.622mil    547.402mil   1113.622mil  T        180.00 3300 pF        
C13        0603-SMT           511.969mil    913.622mil    547.402mil    913.622mil    547.402mil    913.622mil  T        180.00 1000 pf        
C12        0603-SMT           511.969mil    853.622mil    547.402mil    853.622mil    547.402mil    853.622mil  T        180.00 1000 pf        
C11        0603-SMT           511.969mil    978.622mil    547.402mil    978.622mil    547.402mil    978.622mil  T        180.00 1000 pf        
R2         0603-SMT          3089.567mil        340mil       3125mil        340mil       3125mil        340mil  T        180.00                
R3         0603-SMT          2339.567mil        340mil       2375mil        340mil       2375mil        340mil  T        180.00                
R10        0603-SMT          3089.567mil        940mil       3125mil        940mil       3125mil        940mil  T        180.00                
R11        0603-SMT          2339.567mil        940mil       2375mil        940mil       2375mil        940mil  T        180.00                
R16        0603-SMT          3089.567mil       1540mil       3125mil       1540mil       3125mil       1540mil  T        180.00                
R17        0603-SMT          2339.567mil       1540mil       2375mil       1540mil       2375mil       1540mil  T        180.00                
R4         0603-SMT          2164.567mil        365mil       2200mil        365mil       2200mil        365mil  T        180.00 100            
R6         0603-SMT          2000.433mil        365mil       1965mil        365mil       1965mil        365mil  T        360.00 100            
R20        0603-SMT           514.567mil       1415mil    479.134mil       1415mil    479.134mil       1415mil  T        360.00 100K           
R26        0603-SMT           514.567mil       1370mil        550mil       1370mil        550mil       1370mil  T        180.00 6.49K          
D3         SOD-523           1288.465mil       1185mil       1255mil       1185mil       1255mil       1185mil  T        360.00 Diode          
D1         SOD-523           1288.465mil       1005mil       1255mil       1005mil       1255mil       1005mil  T        360.00 Diode          
D5         SOD-523           1288.465mil       1355mil       1255mil       1355mil       1255mil       1355mil  T        360.00 Diode          
C4         0603-SMT           516.968mil   1173.622mil    552.402mil   1173.622mil    552.402mil   1173.622mil  T        180.00 3300 pF        
C3         0603-SMT          1160.433mil       1005mil   1195.866mil       1005mil   1195.866mil       1005mil  T        180.00                
C6         0603-SMT          1160.433mil       1185mil   1195.866mil       1185mil   1195.866mil       1185mil  T        180.00                
C8         0603-SMT          1160.433mil       1355mil   1195.866mil       1355mil   1195.866mil       1355mil  T        180.00                
C5         0603-SMT           516.968mil   1233.622mil    552.402mil   1233.622mil    552.402mil   1233.622mil  T        180.00                
C1         0603-SMT               710mil   1385.433mil        710mil       1350mil        710mil       1350mil  T         90.00                
C14        0603-SMT           514.567mil       1325mil        550mil       1325mil        550mil       1325mil  T        180.00 1000 pf        
C7         0603-SMT               630mil    854.567mil        630mil        890mil        630mil        890mil  T        270.00                
C2         0603-SMT           652.402mil   1384.055mil    652.402mil   1419.488mil    652.402mil   1419.488mil  T        270.00                
J4         Spade_TAB             2850mil       1675mil       2850mil       1675mil       2750mil       1675mil  T          0.00 FASTON TAB     
J2         Spade_TAB             2850mil        475mil       2850mil        475mil       2750mil        475mil  T          0.00 FASTON TAB     
J6         Spade_TAB             2100mil       2375mil       2100mil       2375mil       2000mil       2375mil  T        360.00 FASTON TAB     
J5         Spade_TAB             2900mil       2375mil       2900mil       2375mil       3000mil       2375mil  T        180.00 FASTON TAB     
J3         Spade_TAB             2850mil       1075mil       2850mil       1075mil       2950mil       1075mil  T        180.00 FASTON TAB     
U1         TQFN66-48              775mil       1150mil    662.402mil   1236.614mil    662.402mil   1236.614mil  T        360.00 PAC5223        
R15        0603-SMT          1160.433mil       1305mil   1195.866mil       1305mil   1195.866mil       1305mil  T        180.00 5.1            
R9         0603-SMT          1160.433mil       1135mil   1195.866mil       1135mil   1195.866mil       1135mil  T        180.00 5.1            
R1         0603-SMT          1160.433mil        955mil   1195.866mil        955mil   1195.866mil        955mil  T        180.00 5.1            
D6         SOD-523           1158.465mil       1260mil       1125mil       1260mil       1125mil       1260mil  T        360.00 Diode          
D4         SOD-523           1158.465mil       1090mil       1125mil       1090mil       1125mil       1090mil  T        360.00 Diode          
D2         SOD-523           1158.465mil        910mil       1125mil        910mil       1125mil        910mil  T        360.00 Diode          
R29        0603-SMT          2954.567mil       1820mil       2990mil       1820mil       2990mil       1820mil  T        180.00 4.3K           
R28        0603-SMT          2954.567mil       1220mil       2990mil       1220mil       2990mil       1220mil  T        180.00 4.3K           
R27        0603-SMT          2954.567mil        620mil       2990mil        620mil       2990mil        620mil  T        180.00 4.3K           
R25        0603-SMT          3089.567mil       1820mil       3125mil       1820mil       3125mil       1820mil  T        180.00 100K           
R23        0603-SMT          3089.567mil        620mil       3125mil        620mil       3125mil        620mil  T        180.00 100K           
J1         HDR1X4                1050mil       1725mil        900mil       1725mil        900mil       1725mil  T        360.00 JTAG           
U6         PG-TDSON-8         3243.11mil   1675.197mil       3125mil       1750mil       3125mil       1750mil  T        180.00 BSC011N03LS    
U2         PG-TDSON-8         3243.11mil    475.197mil       3125mil        550mil       3125mil        550mil  T        180.00 BSC011N03LS    
U4         PG-TDSON-8         3243.11mil   1075.197mil       3125mil       1150mil       3125mil       1150mil  T        180.00 BSC011N03LS    
U3         PG-TDSON-8         2493.11mil    475.197mil       2375mil        550mil       2375mil        550mil  T        180.00 BSC011N03LS    
U5         PG-TDSON-8         2493.11mil   1075.197mil       2375mil       1150mil       2375mil       1150mil  T        180.00 BSC011N03LS    
U7         PG-TDSON-8         2493.11mil   1675.197mil       2375mil       1750mil       2375mil       1750mil  T        180.00 BSC011N03LS    
R12        1206R              697.402mil    863.622mil    697.402mil    803.622mil    697.402mil    803.622mil  T         90.00                
LG1        ActiveSemi_Logo_SML  -1099.999mil       -930mil       2290mil       1285mil  -1099.999mil       -930mil  T          0.00 Logo           
R5         2512              2083.268mil        475mil       2200mil        475mil       2200mil        475mil  T        180.00 .1 Ohm         
R21        0603-SMT               100mil    260.433mil        100mil    295.866mil        100mil    295.866mil  T        270.00                
D10        SOD-523           3091.535mil        295mil   3058.071mil        295mil   3058.071mil        295mil  T          0.00 Diode          
D11        SOD-523           2341.535mil        295mil   2308.071mil        295mil   2308.071mil        295mil  T        360.00 Diode          
D12        SOD-523           3091.535mil        895mil   3058.071mil        895mil   3058.071mil        895mil  T        360.00 Diode          
D13        SOD-523           2341.535mil        895mil   2308.071mil        895mil   2308.071mil        895mil  T        360.00 Diode          
D14        SOD-523           3091.535mil       1495mil   3058.071mil       1495mil   3058.071mil       1495mil  T        360.00 Diode          
D15        SOD-523           2341.535mil       1495mil   2308.071mil       1495mil   2308.071mil       1495mil  T        360.00 Diode          
C9         1210HV                3130mil        175mil       3060mil        175mil       3060mil        175mil  T        360.00                
C10        1210HV                3130mil        805mil       3060mil        805mil       3060mil        805mil  T        360.00                
C17        1210HV                3130mil       1390mil       3060mil       1390mil       3060mil       1390mil  T        360.00                
C18        RB_7.5mm/THIN     2227.362mil       1975mil   2227.362mil       1975mil       2375mil       1975mil  T          0.00 Cap Pol1       
C24        RB_7.5mm/THIN     2227.362mil        150mil   2227.362mil        150mil       2375mil        150mil  T          0.00 Cap Pol1       
C27        0603-SMT               970mil   2089.567mil        970mil       2125mil        970mil       2125mil  B        270.00 1000 pf        
C31        0603-SMT               830mil   2089.567mil        830mil       2125mil        830mil       2125mil  B        270.00 1000 pf        
C26        0603-SMT               690mil   2089.567mil        690mil       2125mil        690mil       2125mil  B        270.00 1000 pf        
C30        0603-SMT               475mil   2264.567mil        475mil       2300mil        475mil       2300mil  T        270.00 0.1 uF         
C28        0603-SMT               920mil   2089.567mil        920mil   2054.134mil        920mil   2054.134mil  B         90.00 1000 pf        
C25        0603-SMT               780mil   2089.567mil        780mil   2054.134mil        780mil   2054.134mil  B         90.00 1000 pf        
C29        0603-SMT              1060mil   2089.567mil       1060mil       2125mil       1060mil       2125mil  B        270.00 1000 pf        
J10        OST_5P_3.5mm       875.591mil       2300mil        600mil       2300mil        600mil       2300mil  T        360.00 Header 5       
R31        0603-SMT              1015mil   2089.567mil       1015mil       2125mil       1015mil       2125mil  B        270.00                
R30        0603-SMT               875mil   2089.567mil        875mil       2125mil        875mil       2125mil  B        270.00                
R22        0603-SMT               735mil   2089.567mil        735mil       2125mil        735mil       2125mil  B        270.00                

